IESNA:LM-63-2002
[TEST]P944713
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]GLAN-SB9D-750-U-T1
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 70 CRI, 5000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE I OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]97008
TILT=NONE
234 -1 1 37 11 1 1 1.5 1.5 0
1 1 658
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
18127 18142.4 18235.2 18410.5 18467.2 18291.9 18070.3 17724.8 17101 16291.6
15425.5 14677.9 14090.2 13445.7 12631.1 11641.3 10646.2 9733.7 8893.4 7934.4
6764.1 5377.3 4000.7 2902.6 2350.9 2134.4 1984.9 1850.8 1711.6 1546.7
1402.3 1273.4 1051.7 783.6 500.1 175.3 0
18127 18163.1 18261 18446.6 18508.5 18348.7 18132.1 17786.7 17157.7 16379.2
15518.3 14775.9 14183 13564.3 12739.4 11744.4 10744.2 9821.4 8970.7 8011.7
6831.1 5449.4 4052.3 2933.5 2361.2 2134.4 1984.9 1856 1722 1562.1
1422.9 1314.7 1108.4 809.4 510.4 201.1 0
18127 18163.1 18271.3 18467.2 18575.5 18487.9 18343.5 18090.9 17580.5 16874.2
16095.7 15404.8 14853.2 14270.6 13481.8 12481.6 11435 10455.5 9532.6 8594.3
7429.2 6032 4557.5 3258.3 2459.2 2160.2 1995.2 1850.8 1696.2 1520.9
1330.1 1165.2 958.9 680.5 417.6 159.8 0
18127 18147.6 18266.2 18493 18709.5 18761.1 18755.9 18668.3 18389.9 17910.4
17322.7 16740.1 16271 15698.7 14915.1 13935.5 12842.5 11765 10754.5 9775
8645.9 7248.7 5650.5 4072.9 2820.1 2258.1 2041.6 1866.3 1696.2 1510.6
1304.4 1082.7 861 613.5 360.9 144.4 0
18127 18183.7 18312.6 18560 18864.2 19106.5 19266.3 19390.1 19431.3 19333.4
19080.7 18688.9 18183.7 17585.6 16802 16023.5 15090.3 14043.8 12955.9 11868.1
10739 9398.6 7738.5 5867 4078.1 2758.2 2175.6 1943.6 1758 1557
1304.4 1062 824.9 582.6 345.4 154.7 0
18127 18152.7 18286.8 18529.1 18869.4 19245.7 19591.1 19926.3 20282 20653.2
20921.3 21024.4 20921.3 20673.8 20276.8 19720 19008.6 18101.2 16997.9 15703.9
14327.3 12847.7 11161.8 9053.2 6671.3 4402.9 2804.6 2072.5 1763.2 1536.4
1288.9 1015.6 773.3 546.5 330 128.9 0
18127 18152.7 18286.8 18508.5 18807.5 19147.8 19580.8 20070.6 20658.4 21328.6
22122.5 22906.2 23591.9 24189.9 24690 25071.5 25205.6 25030.3 24504.4 23612.5
22375.2 20746 18704.4 16224.6 13229.2 9604.8 6062.9 3516.1 2201.4 1654.9
1345.6 1098.1 866.1 649.6 412.4 190.8 0
18127 18137.3 18266.2 18446.6 18652.8 18890 19240.6 19720 20349 21117.2
21988.5 22973.2 24055.9 25226.2 26525.4 27989.6 29422.8 30670.5 32010.9 33330.7
34367 35042.4 35233.1 34738.2 33036.9 29510.5 23767.2 16415.3 9001.6 4320.4
2216.9 1355.9 948.6 659.9 360.9 108.3 0
18127 18152.7 18271.3 18420.8 18534.3 18658 18869.4 19199.3 19699.4 20282
20941.9 21741 22555.6 23499.1 24849.8 26458.4 28304.1 29959 31928.4 34666
38120.3 42110.7 46637.2 52024.8 57871.2 64140.4 69424.8 72270.7 69909.5 60021.1
38955.5 17039.1 5067.9 1649.8 629 175.3 0
18127 18137.3 18255.9 18379.6 18441.5 18493 18611.6 18853.9 19230.3 19632.4
20132.5 20684.1 21163.6 21679.2 22462.8 23591.9 25143.7 26226.4 26999.7 28752.6
31407.7 35284.7 40584.6 47379.6 56139 67208 80174.2 93609.6 104869.4 108230.8
88289.1 41450.7 9625.4 3407.8 2505.6 1768.4 0
18127 18137.3 18255.9 18379.6 18426 18467.2 18570.3 18797.2 19142.6 19513.8
19967.5 20508.8 20911 21359.5 22107.1 23117.6 24638.4 25576.8 26123.3 27742.1
30139.4 33722.6 38630.7 44920.4 53040.5 63057.7 74925.8 87943.6 103379.4 112149
94434.5 40589.8 9218.2 3851.2 3639.8 2191.1 0
